text.skipToContent text.skipToNavigation

110 BLOCK,CAT6 300PR

110ABC6300 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Clarity® family of 110 blocks combines Category 6 and 5e performance with the ease and reliability of 110 termination and installer friendly features all within the traditional 110 block footprint. Clarity blocks are available in 50, 100 and 300-pair sizes, providing designation areas and rear cable entry. Clarity 6 blocks use a signal feedback technique internal to the C6110C4 connector to control crosstalk without compromising impedance. Clarity 6 and Clarity 5E block kits include base wiring block, 110C connecting blocks and label holders for designation.

Number of Pairs 300
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL third party tested and verified Category 6 performance
  • Standard 50-pair 110 footprint
  • High density design
  • Internal signal feedback technique
  • Color-coded C6110C4 connecting blocks
  • Provides a termination that is more transparent to
  • Backward compatible to Category 5 and 5e
  • New and improved labeling system
  • Supports consolidation point applications

Specifications

General Info
Product Line Ortronics
Country Of Origin United States
UPC Number 662875433859
Dimensions
Product Depth US 3.34 in
Product Height US 10.71 in
Product Width US 10.71 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;