text.skipToContent text.skipToNavigation

Clarity 5E 110/110 Patch Cord, Category 5e, 5', Blue

110C5E05-06 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity® 110 patch cords are ETL verified to Category 6 and 5e component standards. Clarity 110 plugs utilize an internal signal feedback technique to control cross talk without compromising impedance. 

Color Blue
Length 5.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Verified to TIA component specifications to ensure component performance
  • Internal signal feedback of the 110 plug design controls noise contributors
  • Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
  • Assembled with premium cordage for performance, reliability, and long life
  • Factory tested for performance to ensure consistent reliability

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875454830
Dimensions
Product Length US 5.0 FT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;