![](https://cdn2.webdamdb.com/1280_cILKZ5CNtBS1.jpg?1604981383)
![](https://cdn2.webdamdb.com/1280_YGUGdka4Lf01.png?1610378594)
Clarity Cat 5E Shielded TracJack, T568A/B
TJS5E00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- C6 and 5E marking on jack face n Backward compatible to shielded Category 3, 5, 5e and 6 n Center tuned connectivity design n Co
- ETL 3rd party component tested and verified
- Easy lace IDC housing accepts larger conductors
- Easy to follow universal wiring label—quick and user-friendly
- Fits in all TracJack plates and housings
- Icon compatible, 6A, C6 and 5E marking on jack face
- Center tuned connectivity design
- Compatible with 110 impact tool
Specifications
General Info
Product Line | Ortronics | ||
Color | Silver | ||
UPC Number | 662875503590 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.73 in | ||
Product Depth US | 1.1 in | ||
Product Height US | 0.92 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1