



Clarity High Density Jack (HDJ) DC Barrel Plug Jack to Captive Screw Terminal, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Density Jack (HDJ) DC Barrel Plug Jack to Captive Screw Terminal enables supply of direct current (DC) power from power supplies to remote electronic devices. The easy to install, rear-load footprint mounts in HDJ Series workstation mounts and patch panels. The DC barrel plug accepts 5.5mm diameter barrel with a 2.1mm diameter pin and securely attaches wires with screw capture terminals and can be used to interface with a variety of devices such as LTE antennas, PTZ cameras, and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- DC Barrel Jack: Accepts 5.5mm diameter barrel with a 2.1mm diameter center pin (center pin polarity positive (+))and securely retains matted plug with an install/removal force of 4-8 lb..
- Screw Capture Terminals: Clearly labeled polarity the two Philips screw terminals, accept 18-24 AWG solid or stranded wire, capable of voltage range of 3-24V DC, 5A or 80 Watts maximum
- Low Profile: Recessed jack helps minimize or eliminate snagging, also providing a more pleasing aesthetic.
- Icon compatible: Icons are blank, for customization and pad printing, for labeling: Supports 606 designation requirements.
Specifications
Color | Black | ||
Type | Modules | ||
Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
Standard | UL Listed | ||
UPC Number | 662875107675 |
Product Depth US | 1.67 in | ||
Product Height US | 0.84 in | ||
Product Width US | 0.62 in | ||
Product Weight US | 0.03 lb |
CE Certified | Yes | ||
REACH Compliant | Yes | ||
cUL Listed | Yes | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Connector Type | Barrel, Terminal Block | ||
Operating Temperature | -20°-85°C | ||
Operating Temperature Max | -20 °C | ||
Operating Temperature Min | 85 °C | ||
Termination Style | Coupler | ||
Wire Gauge | 18 AWG, 24 AWG |
Resources
Cutsheet
Specifications
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1