text.skipToContent text.skipToNavigation

F Conn 75 ohm, female-to-female, 1-unit, Dark Gray

60900017-78 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II footprint provides the broadest range of options for data and A/V connectivity. It’s ideal for larger A/V connectors such as VGA and combination modules which have both audio and video together. Series II also supports TracJack and Keystone footprints through the use of an adapter bezel.

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front Removable
  • Rugged snap-in design

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Dimensions
Product Weight US 0.364 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;