![JACK ICON, BLANK, 25PK](https://cdn2.webdamdb.com/1280_cR9eUesKWly87oAL.jpg?1710167323)
Color-coded designation tabs are for port identification and install directly on HDJ jacks. These icons come blank standard, for customization and pad printing, contact customer service for more information. Compatible with HDJ, HDJS, KT2J, KS and KSFTP jacks. 25 Pack
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875035763 | ||
Country Of Origin | Taiwan, Province Of China |
Dimensions
Product Width US | 0.473 in | ||
Product Depth US | 0.055 in | ||
Product Height US | 0.153 in |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1