
Resealable package of 25 Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, Blue. Keystone, KT2Jjacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rear loading: Preferred mounting for panels.
- Icon compatible, C5e marking on jack face: Supports 606 designation requirements.
- Free termination tool in each carton of 20 jacks: Convenient no extra termination tool required.
- RoHS compliant: Lead free.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Lacing Cap Design: No punch tool required, quick termination and installation time.
- Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
- Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
- Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK
Specifications
General Info
Type | Jack | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Standard | TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant | ||
UPC Number | 662875882923 |
Dimensions
Product Depth US | 1.23 in | ||
Product Height US | 0.63 in | ||
Product Width US | 0.56 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Catalog
User Guides
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hey I have quick Question on the KT2J6-36 AND KT2J6-44 COULD YOU PROVIDE ME A CUT SHEET OR TECH SHEET WITH THE USAGE TEMPERATURE RANGE RATINGS FOR THESE PLEASE. THANKS
Hello Robbie,
I was able to get you the temperature range information on our keystone jacks:
Operating Temperature Range: -10°C to 60°C (~14°F to ~140°F)
Date published: 2025-02-11
Are these min compliant or a similar quality as the TJ6A or HDJA jacks?
The KT2J6A connector is considered our 'compliant' connector, meeting TIA-568.2-D requirements. While typical performance exceeds the standard, Legrand does not guarantee performance above minimum compliance for the KT2J family. For PoE applications, the KT2J6A connectors maintain 1.5A of headroom per circuit trace over IEC specifications for current carrying capacity.
Date published: 2023-12-12
Are these 100-ohm?
I don't work for Legrand/Ortronics, but I believe that being manufactured to TIA-568.2-D makes it a 100-ohm component by definition.
Date published: 2022-07-07
Are these jacks compatible with panel SPKSU24?
Yes, The KT2J style jack will fit the SPKSU24 patch panel.
Date published: 2021-07-27
I got stranded on a job and these jacks were sent without the specialized termination tool. Without that they were worthless so I threw them away and used my own, which luckily I had brought with me.
Bazaarvoice SAP Hybris Integration Version 2.8.1