![](https://cdn2.webdamdb.com/1280_qgRO00EeY19.jpg?1604981446)
Series II, 2 F Connectors F/F, 75 ohm, 180 degree, (1 GHz performance)
60900020
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Resources
Cutsheet
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1