text.skipToContent text.skipToNavigation

Series II, 2-Phono Jacks/ RCA (110 IDC), 180-degree

60900314 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II, 2-Phono Jacks/ RCA (110 IDC), 180-degree

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RCA/110 connectors: Provides quick cable termination
  • Front removable: Less intrusive access for adds, moves, changes.
  • Rugged snap-in design: Quick and easy installation

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;