
Series II, one-port Clarity 6, T568A/B, 180 degree, Black
S21600-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snap-in design: Quick and easy installation.
- Center tuned design: Transparent interface with Clarity 6 cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
- Rugged Series II footprint: Fits in all Series II faceplates and housings.
- Front removable: Less intrusive access for adds, moves, changes.
- Icon compatible, Category 6 marking on jack face: Supports 606 designation requirements.
Specifications
General Info
Type | Jack | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Standard | UL Standard | ||
UPC Number | 662875438557 |
Dimensions
Product Depth US | 1.2 in | ||
Product Height US | 0.92 in | ||
Product Width US | 1.9 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1