text.skipToContent text.skipToNavigation

Snap-in Modular Jack Opening Dust Covers (Package Of 24)

KSS2210-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand offers a wide selection of Series II inserts to pair with series II bezels, plates, and boxes. Inserts easily snap in, requiring no special tools.
Color Electrical Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design: Provides a more flush aesthetic look.

Specifications

General Info
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
UPC Number 662875668107

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this fit into a WM SGC2-ACT Accessary plate?

Asked by: Tim
For the KSS2210, you will need to use the SGC2-RT bezel. See link below. https://www.legrand.us/wire-and-cable-management/floor-boxes/raised-floor-boxes/saf2-1-2-series-communication-plate/p/sgc2-rt
Answered by: Product Specialist Team
Date published: 2024-03-28
  • y_2025, m_3, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KSS2210-13, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT