28awg Reduced Diameter CAT 6 channel cord, blue, 3'
RDC603-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
RDC 6 Modular Patch Cord, blue, 3', reduced diameter, 28 AWG, cat6 channel four-pair UTP stranded PVC/CM.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Each cord is 100% factory tested: Ensures every cord shipped support Category 6a channel specifications.
- Reduced cable diameter:: Tighter bend radiuses & occupy less cable management space supporting more airflow
- Premium plug designed for reduced OD 28AWG patch cable: Protects performance through the plug termination
- Snagless plug design: Protects plugs when routing through cable managers or pathways.
- Premium 28AWG conductor cordage: Reliable performance and durable cord life.
- Backwards compatible to Category 6, and 5e: Supports lower category installations and components.
- Improved cable flexibility: Supports simple routing and cable management
Specifications
General Info
| Color | Blue | ||
| Type | Copper Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Reduced Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875432241 |
Dimensions
| Cable Length | 3 ft | ||
| Product Length US | 3.0 FT |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.15 in | ||
| Bend Radius | 0.6 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CMR Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 28 AWG |
Resources
Specifications
Catalog
Product Environmental Profile
User Guides
White Papers
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD16YC-C | Ortronics
Infinium M4 HDFP Adapter Panel, 8 Keyed Front Non-Keyed Rear LC Duplex Adapters, 16 Fiber
