
28awg Reduced Diameter CAT 6 channel cord, black, 3'
RDC603-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics® reduced diameter (RDC) patch cord for CAT6 & CAT6A applications provide a smaller cable diameter while still supporting applications up to and including 10 Gigabit Ethernet. These reduced diameter cords occupy less than 60% of the space required for MC6 & MC6Acords.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Each cord is 100% factory tested: Ensures every cord shipped support Category 6a channel specifications.
- Reduced cable diameter:: Tighter bend radiuses & occupy less cable management space supporting more airflow
- Premium plug designed for reduced OD 28AWG patch cable: Protects performance through the plug termination
- Snagless plug design: Protects plugs when routing through cable managers or pathways.
- Premium 28AWG conductor cordage: Reliable performance and durable cord life.
- Backwards compatible to Category 6, and 5e: Supports lower category installations and components.
- Improved cable flexibility: Supports simple routing and cable management
Specifications
General Info
Type | Reduced Diameter Patch Cords | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Standard | FCC | ||
UPC Number | 662875005698 |
Dimensions
Product Length US | 3.0 FT |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
White Papers
Submittal Sheet
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1