text.skipToContent text.skipToNavigation

28awg Reduced Diameter CAT 6 channel cord, white, 20'

RDC620-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

RDC 6 Modular Patch Cord, white, 20', reduced diameter, 28 AWG, cat6 channel four-pair UTP stranded PVC/CM.

Color White
Length 20.0 ft
  • 20.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each cord is factory tested: Ensures every cord shipped meets Category 6 channel specifications
  • Premium 28 awg conductor cordage: Reliable performance and durable cord life
  • Backwards compatible to Category 3, 5, and 5e: Supports lower category installations and components
  • Premium plug designed for reduced OD 28 awg patch cable: Protects performance integrity through the plug termination

Specifications

General Info
Type Reduced Diameter Patch Cords
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Standard FCC
UPC Number 662875432913
Dimensions
Product Length US 20.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;