text.skipToContent text.skipToNavigation

PowerWise Cat5E solid cord Riser PVC, double ended 3ft, black

PW5ER03DB-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Built with Superior Essex PowerWise® 1G 4PPoE cable, these assemblies provide the best performance and overall value for 4 Pair Power over Ethernet (4PPoE) applications requiring up to 100W of power and up to 1 Gigabit Ethernet performance. PowerWise 1G 4PPoE assemblies are specifically designed to mitigate temperature build-up, offer exceptional energy efficiency and ensure performance (up to 1 Gigabit Ethernet) over the lifetime of your system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each cord is factory tested: Ensures every cord shipped meets Category 5e component specifications
  • Larger 22 awg conductors: Support higher power levels with less loss
  • Premium plug qualified for 22 awg horizontal cable patch cable: Protects performance integrity through the plug termination
  • Snagless plug design: Protects plugs when pulling through cable managers or pathways
  • Compatible with both T568A and T568B wiring: Provides universal wiring ability

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
Dimensions
Product Length US 3.0 FT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;