

SNAP PRE-TERM, CAT5E, 6 CABLE PLENUM, 5', BLUE, MESH WRAP ASSEMBLY, NO STAGGER
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity SNAP™ Terminated Copper Cabling System offers the above-the-standards performance of Clarity® connectivity in a custom terminated cable assembly system that’s ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.
Each Clarity SNAP cable assembly includes an identification label, which includes part number, performance level and serialized quality assurance number for future traceability.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Totally modular cabling system: Dramatically faster deployment of horizontal cabling and port replication
- Factory-installed and tested terminations: Assembled in a controlled factory environment for consistent performance to elevated requirements confirmed by factory testing. Factory tested terminations reduce the time and cost of field testing
- Reduced size of cable ends: Easier cable pulling and directing through pathways and racks
- Clarity® 6A/10G, 6 and 5E performance: Premium performance you’ve come to rely on from Clarity connectivity, now in a terminated solution
- Factory supplied identification: Each cable assembly includes part number and unique identifiers for traceability and association to its factory test report
- Variety of options: Solutions tailored to your specific needs
- Increased flexibility for MACs: Reduces total cost of ownership and allows re-use in the future (also reducing waste)
Specifications
Color | Blue | ||
Type | Patch Cable | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875018575 |
Cable Length | 5 ft | ||
Product Length US | 5.0 FT |
Amperage | 0.96 A | ||
Cable Diameter | 0.236 in | ||
Bend Radius | 0.94 in | ||
Cable Type | Ethernet Patch Cable | ||
Category Performance Rating | Cat5e | ||
Conductor Material | Copper | ||
Jacket Rating | LSZH | ||
Operating Humidity | 0-100% RH (Non-Condensing) | ||
Storage Humidity | 0-100% RH (Non-Condensing) | ||
Plating Specification | 50 µ in Gold | ||
Voltage | 57.0 V | ||
Wattage | 100 W |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1