![](/medias/missing-product-EN-328x328-1-.png?context=bWFzdGVyfGltYWdlc3w3MzI3fGltYWdlL3BuZ3xhRFV3TDJobE1TODRPRFF3TkRJNU16QTFPRGcyTDIxcGMzTnBibWRmY0hKdlpIVmpkRjlGVGw4ek1qaDRNekk0SUNneEtTNXdibWN8MGJhMDU3Y2IwZDYwMGZjMGE3NDUzYzgyMzI5N2ZiNTc0ODY4M2I5N2E1YmI1Y2E5ZjZiZmViZWQwODA2Mzc2Ng)
HDJ Furniture Adapter Plate, white
421HDJ-88
Ortronics
HDJ Furniture Adapter Plate, Holds 3 HDJ Modules is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
This plate has 3 rear-load jack openings for 3 high density jack (HDJ) modules or blanks. Use with 40700071, 40700072 or 40700073 bezels to snap mount into 2.70'' x 1.375'' TIA referenced furniture openings for Steelcase, Haworth, Knoll and others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875925002 | ||
Country Of Origin | Taiwan, Province Of China |
Dimensions
Product Width US | 3.19 in | ||
Product Depth US | 0.68 in | ||
Product Height US | 1.65 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
CAD Drawings
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
where could i find the RFA (revit family) for this specific item? thanks in advance
You can find these types of files at the link below.Symbol library link
https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0
This is the complete library.
Date published: 2023-08-16
UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Date published: 2023-03-10
cat 6A cable fill capacity in the 24"x4" cable tray
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Date published: 2023-12-26
is the retail price per unit? (if purchasing from legrand directly)
Hi Scott,
The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Date published: 2022-11-28
Where is this product manufacturered?
The Cablobend is manufactured in the United States
Date published: 2022-10-15
Bazaarvoice SAP Hybris Integration Version 2.8.1