

Keystone Plastic Surface Mount Box - Single Port - Fog White
KSSMB1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone Surface Mount Boxes accept rear loading Keystone and KT2J jacks & modules and provide easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces).
Number of Ports
1
- 1
- 2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Textured finish: Hides scuffs.
- Low profile compact design
- Base plate and snap-on cover design
- Rear load jack approach
- Holds one Keystone or KT2J jack or module
- Recessed label fields
- Designed to seamlessly integrate with Wiremold 2700, 2800 and 2900 raceways
- The one & 2 port are suitable for installation in air handling spaces (ie plenum spaces)
Specifications
General Info
Color | Fog White | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Is Hardware Included | Yes | ||
UPC Number | 662875013341 |
Dimensions
Product Depth US | 1.22 in | ||
Product Height US | 2.5 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Trade Programs
BAA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Ports | 1 |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1