text.skipToContent text.skipToNavigation

KEYSTONE TECHCHOICE RECTANGULAR STYLISTICS FRAME, 3-PORT, WHITE

KSDS3-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 74ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone Rectangular (GFCI) Type Plastic Duplex Frame accepts 3 rear-loading keystone modules. It is compatible with many cable delivery systems that can house rectangular electrical outlets.

Color White
Number of Ports 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choice of colors: Compatible with many environments.
  • Field configurable with keystone jacks: Design or site flexibility for new or retrofit.
  • Supports Keystone footprint: Broad offering of connector options.

Specifications

General Info
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
UPC Number 662875679134
Dimensions
Product Width US 1.46 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is part number of cover plate for ksd2-88

Asked by: Scott Woodlief
For the KSDS2, please use part number 40300270.
Answered by: Product Specialist Team
Date published: 2024-08-14

Do you have a Duplex LC insert that will fit in this frame? I need to provide a pass through for OM3 fiber connections for an AV installation.

Asked by: Anonymous
  • y_2025, m_4, d_21, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_KSDS3-88, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT