text.skipToContent text.skipToNavigation

SERIES II BLANK MODULE, 1U, BLACK

40300164-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Blank Modules occupy one unit of plate or housing space until required by future applications. Series II is a family of front removable snap-in modules that make moves, adds and changes easy and time saving. The rugged high strength construction of Series II makes it one of Ortronics most popular workstation choices

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupies 1 unit of space: holds space for future expansion

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Dimensions
Product Weight US 0.55 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;