Stainless Steel HDJ 2-Port, 1-Gang Faceplate with Label Field
403SHDJ12
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Gang, 2 Port HDJ, Stainless Steel wall plates, accept rear-loading slide-lock HDJ series jacks or modules. Each wallplate is supplied with labeling fields and mounting hardware.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Robust Facade: Resistant to cracks or breaking
- Dual Label Fields: Highly visible port identification
- Simplifies Ordering: Eliminates the need for adapter bezels or a piece-part solution
- Plastic Backplate: Enables users to mount to shielded HDJ modules
- Oval Mounting Holes: Prevents installation challenges caused by mis-aligned screws
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Product Line | Ortronics | ||
Color | Stainless Steel | ||
Finish | Brushed | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL 1863 | ||
Type | Faceplate |
Dimensions
Product Width US | 2.75 in | ||
Product Weight US | 0.22 lb | ||
Product Depth US | 0.33 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Technical Information
Mounting | Box |
Resources
Cutsheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1