![](https://cdn2.webdamdb.com/1280_IT61FGdu6TQ7.png?1604981191)
TJ FURNITURE PLATE 3 PORT, FOG WHITE TIA-569 OPENING
421TJ3.5
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This plate has 3 Front-load jack openings for Tracjack (TJ) modules or blanks, snap mounts into 2.70" x 1.375" TIA referenced furniture openings for Steelcase, Haworth, Knoll and others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875806394 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 3.19 in | ||
Product Depth US | 0.5 in | ||
Product Height US | 1.65 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1