
TRACJACK FACEPLATE, FOUR-PORT (SINGLE GANG), PLASTIC
40300546-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts front-loading TracJack modules and includes two snap-in label fields. Available in 1, 2, 3, 4 gangs. In addition to the Plastic TracJack Faceplate, Legrand offers a full range of TracJack faceplates in stainless steel, with a variety of port capacities to match your workstation applications. All TracJack plates offer recessed label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low profile design: Blends with most environments.
- Recessed label fields: Supports TIA/EIA 606 standard.
- Easily accepts snap-in TracJacks: Easily field configured.
- Front-load module approach: Improves access for future work.
- Textured finish: Hides future scuffs.
- Oval mounting holes: Assists proper alignment
- Compatible with all Tracjack adapters and connectors, including shielded
Specifications
General Info
Type | Workstation | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Standard | UL Standard | ||
UPC Number | 662875427520 |
Dimensions
Product Depth US | 0.31 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.74 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Gangs | 1 | ||
Number of Ports | 4 |
Resources
Cutsheet
Product Environmental Profile
Catalog
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1