![](/medias/missing-product-EN-328x328-1-.png?context=bWFzdGVyfGltYWdlc3w3MzI3fGltYWdlL3BuZ3xhRFV3TDJobE1TODRPRFF3TkRJNU16QTFPRGcyTDIxcGMzTnBibWRmY0hKdlpIVmpkRjlGVGw4ek1qaDRNekk0SUNneEtTNXdibWN8MGJhMDU3Y2IwZDYwMGZjMGE3NDUzYzgyMzI5N2ZiNTc0ODY4M2I5N2E1YmI1Y2E5ZjZiZmViZWQwODA2Mzc2Ng)
Infinium Access, 4 Duplex MDC to acclAIM, OM5 Multimode, Conversion Adapter - 3 Pack, Lime
205ANM08T-Q
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Access Quad MDC to acclAIM Conversion Adapter 3 Pack is compatible with any ACCESS-01U enclosure, to populate on demand, replace, or adapt from acclAIM to acclAIM adapters as the need arises.Â
Fiber Type
Multimode OM5
- Multimode OM4
- Multimode OM5
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3 Pack, Quad MDC to acclAIM conversion adapters are designed for the Infinium acclAIM fiber system platform, and are compatible with any ACCESS-01U enclosure. These conversion adapters enable the direct mating breakout of 4 duplex MDC connectors from the acclAIM octal fiber connector for simplified connectivity in Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more. Infinium acclAIM has reimagined pre-terminated and cassette fiber architecture, updating and enhancing the breakout and consolidation technology utilizing direct mating connections, where as cassettes utilize a two mating system with hydra cables housed inside the cassette to breakout the fiber. Direct mating connections, eliminate extra components and complexity. Infinium acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIMâ„¢ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly ferule-to-ferule to other acclAIM connectors or arrays of Very Small Form Factor (VSFF) duplex fiber patch cord connectors (MDC).
Specifications
General Info
Product Line | Ortronics | ||
Color | Lime Green | ||
UPC Number | 662875107491 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.98 in | ||
Product Weight US | 0.055 lb | ||
Product Depth US | 1.05 in | ||
Product Height US | 0.51 in |
Technical Information
Fiber Optic Cable Type | OM5 | ||
Compatibility | acclAIM | ||
Number of Ports | 3 | ||
Number of Fibers | 3x 8 Fibers | ||
Fiber Type | Multimode | ||
Fiber Size | 50/125 |
Resources
Cutsheet
Instruction Sheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1