
Infinium Access, acclAIM to acclAIM, OM5 Multimode, Adapter - 3 Pack, Lime
205ANA08T-Q
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Access acclAIM to acclAIM Adapter 3 Pack is compatible with any ACCESS-01U enclosure, to populate on demand, replace, or adapt from Quad MDC to acclAIM adapters as the need arises.
Fiber Type
Multimode OM5
- Multi-Mode OM4
- Multimode OM5
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3 Pack, acclAIM to acclAIM adapters are designed for the Infinium acclAIM fiber system platform, and are compatible with any ACCESS-01U enclosure.
- These conversion adapters enable the direct mating of acclAIM connector to acclAIM connector for simplified connectivity in Meet Me Rooms, IDFs, Carrier rooms, Demarcations, and more.
- Infinium acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle.
Specifications
General Info
Color | Lime Green | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
UPC Number | 662875107521 |
Dimensions
Product Depth US | 0.85 in | ||
Product Height US | 0.51 in | ||
Product Width US | 0.98 in | ||
Product Weight US | 0.055 lb |
Technical Information
Compatibility | acclAIM | ||
Number of Fibers | 3x 8 Fibers | ||
Fiber Optic Cable Type | OM5 | ||
Fiber Size | 50/125 | ||
Fiber Type | Multimode | ||
Number of Ports | 3 |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1