![Blue MDC Cleaning Tool](https://resources.legrand.us/1280_oFsLuXZa06n21sPx.png?1682091156)
![Blue MDC Cleaning Tool](https://resources.legrand.us/1280_Ql18bRwEF176chPx.png?1682091303)
The MDC Cleaning Tool has a simple push to clean design enabling easy reach for behind panel connecter end face cleaning or cleaning connectors while in hand. This tool has been designed for more than 525 engagements, leaving the end face clean and free of contamination due to the non-fraying cloth design and the anti-static system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extended Use: Robust design enables each tool to be engaged (push clean) more than 525 times
- Pristine Endface: The MDC cleaning system minimizes contamination attraction, due to the anti-static system and non-fraying cloth design, leaving the fiber endface clean and in optimal condition for mating
- Versatile Functionality: The push clean style design enables cleaning of cable assemblies behind panels and in hand
Specifications
General Info
Type | Push Style Port Cleaner | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
UPC Number | 662875037927 |
Dimensions
Product Depth US | 9.13 in | ||
Product Height US | 1.18 in | ||
Product Length US | 9.13 in | ||
Product Width US | 0.71 in |
Technical Information
Compatibility | MDC | ||
Durability | Minimum 525 Cleaning Engagements | ||
Form Factor | MDC | ||
Interface | Anti-Static System, Non-Fraying Cloth Design |
Resources
Cutsheet
CAD Drawings
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1