
Q-Series LM2/M2/OFP 2U Fiber Patch Panel
RFP02U
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug load control can be easily achieved by installing the Legrand RF Receptacle into the branch wiring system and tying the low voltage RF Signal Pack into an occupancy sensor and 24Vdc power pack (PWP120277). The two are bound by a reliable wireless, RF connection. The RF Receptacle features an internal relay to switch the plug load on/off according to the sensor's command. The receptacle's feed-thru capability offers a simple and efficient means for energy savings and code compliance.
Rack Units
2 U
- 1 U
- 2 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fiber patch panel for underfloor or overhead installation. Allows data center manager to take advantage of under-utilized space beneath raised floor or overhead
- 19 in W, 1-unit or 2-unit high models available. Provides the flexibility to suit any installation
- Designed for installation within 2 ft x 2 ft underfloor box with angled mounting rails. Horizontal patch panel orientation
Specifications
General Info
Color | Black | ||
Type | Patch Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875521662 |
Dimensions
Product Depth US | 0.59 in | ||
Product Height US | 3.5 in | ||
Product Width US | 19.0 in |
Technical Information
Compatibility | LM2, M2, OFP | ||
Rack Units | 2 |
Resources
Cutsheet
BIM Models
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1