Adapter Panel, UHD7, 4 MPO, Aqua
UHD7FP-MPA48LA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium UHD7 adapter panels offer 4 MPO connections for pass-throughconnections within the UC0 (UHD) enclosure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875941507 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.46 in | ||
Product Depth US | 3.8 in | ||
Product Height US | 0.45 in | ||
Product Length US | 3.62 in |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1