

ADPT,PANEL,HD8FP,4,MPO(8F),32F,WHITE
HD8FP-MPANAFA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Infinium HD8FP Adapter panel has 4 passthrough, green, MTP/MPO adapters allowing for 32 fibers (8-fiber MPO), 48 fibers (12-fiber MPO), up to 96 fibers (24-fiber MPO), and is engineered to load in the front of an Infinium Base-8 enclosure, snaping into place for installation, and can be removed easily for future modifications. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. The adapter panel is silkscreened to enable easy port identification.
Compatible with: Infinium HD M8 Rack Mount Enclosures
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Beige | ||
Type | Adapter Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
UPC Number | 662875025436 |
Dimensions
Product Depth US | 1.27 in | ||
Product Height US | 0.63 in | ||
Product Width US | 2.35 in |
Technical Information
Compatibility | HD8FP | ||
Fiber Optic Cable Type | OM4 | ||
Number of Ports | 32 | ||
Single/Multimode | Multimode |
Resources
Cutsheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1