

HDFM Fiber Module with HiLOC Boot, Duplex, LC, Green
HDHFM-FLC2CC-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
HDFM Fiber Modules with integrated HiLOC mounting foot are feed through fiber optic adapter modules that support high density applications by adding 0U patching capability outside of the rack or cabinet. These modules provide superior cable strain relief for routing in mounting accessories such as in the Universal Cable Trough, Multi-Use Panel integrated with Cablofil Tray, the MM20 HiLOC Cable Management Disk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Green | ||
Type | Modules | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875796909 |
Dimensions
Product Depth US | 1.18 in | ||
Product Height US | 0.89 in | ||
Product Width US | 0.62 in |
Technical Information
Compatibility | HDFM | ||
Number of Ports | 2 | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1