


Infinium acclAIM, Fiber Conversion Adapter Panels, 48 Fiber, Aqua
HDFP-AME48LC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The acclAIM™AlignmentIndependent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of twin-fiber patch cord connectors by means of a “conversion adapter”
Fiber Type
OM3/4
- Multimode OM5
- OM3/4
- OS2
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution; Minimize or eliminate need for splicing; Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Ultra-High Density Plus (UHD+): Make the most of each rack unit (RU) with UHD+ offering up to 192 fibers per RU (33% more than High Density)
- Simplify Connectivity: No gender or pin issues—just direct connections. Direct-Mating Breakout allows acclAIM connectors to mate with 2-fiber MDC duplex patch cords. Polarity adapts to any link setup, whether preplanned, on-site, or adjusted on the fly.
- Reduce Labor – Lower Cost: 40% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Approaching Infinite Scalability: Based on the simplified design, unparalleled performance, and architecture flexibility, Infinium acclAIM has an almost limitless migration path
- Go Live Faster: Easy to stock and short lead times for conversion adapters enable rapid or emergency deployment
Specifications
General Info
Color | Aqua | ||
Type | Adapter Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875037347 |
Dimensions
Product Depth US | 1.05 in | ||
Product Height US | 1.24 in | ||
Product Width US | 4.19 in |
Technical Information
Compatibility | HDFP | ||
Connector 1 | MDC | ||
Connector 2 | acclAIM conversion adapter | ||
Fiber Optic Cable Type | OM4 | ||
Number of Ports | 48 | ||
Performance Level/Tier | Infinium Core | ||
Single/Multimode | Multimode |
Resources
Cutsheet
Submittal Sheet
Customer Drawing No.
Visio Stencil
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1