![White Infinium HDFM fiber adapter](https://cdn2.webdamdb.com/1280_oM7yFrXuIIx02M21.jpg?1700513548)
![White Infinium HDFM fiber adapter](https://cdn2.webdamdb.com/1280_AjLEaFlE7YK71Mvt.jpg?1700513534)
![White Infinium HDFM fiber adapter](https://cdn2.webdamdb.com/1280_oNqjXdCkoDu41cc2.jpg?1700513534)
Infinium HDFM/HDJ Fiber Module, MPO White, 25 PK
HDFM25FMTZNF-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex. Packs of 25
Adapter Color
White Adapter
Pack Size
25-PK
- 1-PK
- 25-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875025481 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.62 in | ||
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1