
Discontinued - M7 Fiber Adapter Panel with 4 MPO Adapters - Aqua
UHD7FP-MPA32LA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium UHD7 adapter panels offer 4 MPO connections for pass-through connections within the UC0 (UHD) enclosure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | China | ||
UPC Number | 662875959267 |
Dimensions
Product Depth US | 4.76 in | ||
Product Height US | 1.14 in | ||
Product Width US | 3.45 in |
Resources
Cutsheet
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1