
Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, multimode aqua adapters, OM3/4
OFP-LCQ24LC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand OFP series adapter panels are used with our popular EQ Series modular fiber cabinets, offering great flexibility in structured cabling design. Front-removable adapter panels are available with LC, SC, ST, and MT-RJ adapters and feature options ideal for both single mode and multimode applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aqua | ||
Type | Adapter Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875629160 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 1.19 in | ||
Product Width US | 5.12 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Fibers | 24 Fibers | ||
Fiber Optic Cable Type | OM3, OM4 | ||
Number of Fibers | 24 | ||
Fiber Type | OM3/4 | ||
Form Factor | LC Quad | ||
Number of Ports | 24 | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Multimode |
Resources
Cutsheet
CAD Drawings
Brochure
Specifications
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1