text.skipToContent text.skipToNavigation

SII,1/LC,MM,45DEG,FLUSH,2U,FOG/BEIGE

000000000060900344 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 99ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Fog White Series II 45 degree angled module with one Beige LC duplex (2 fiber) passthrough adapter is engineered to load in the front and remove from the front snaping into place for installation, and can be removed easily for future modifications. This module is compatible with all Series II plates, panels and boxes delivering a compact design for easy and consistent installations. When combined with matched Ortronics trunks and patch cable assemblies these adapter panels enable class leading performance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged Series II footprint: Fits in all Series II faceplates and housings
  • Icon compatible

Specifications

General Info
Product Line Ortronics
Country Of Origin Mexico
UPC Number 662875533047

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What does it mean if the red led is on.

Asked by: Darrell
A solid red LED on an LMSW (Digital Lighting Management Switch) typically indicates one of the following issues: Faulty Hardware or Connection Issues 🔹 A damaged LMSW switch, defective DLM cable, or a faulty room controller can cause the solid red LED. 🔹 Testing with another known working switch can help diagnose the issue. Troubleshooting Steps: ✅ Check the DLM Network Connections: Ensure all RJ45 cables are securely connected. ✅ Inspect the Room Controller: Make sure the LMRC is powered and functioning. ✅ Power Cycle the System: Turn Off and back On the breaker to recycle the room. ✅ Use a Different Port or Replace the Cable: If available, try another port or swap the cable to rule out a bad connection. ✅ Factory Reset the Switch: If needed, hold the configuration button for about 10 seconds to reset settings. ✅ Swap with a Known Working LMSW: If another switch works fine, the original may be defective. Call Wattstopper Technical Support: A technician can custom tailor a solution based on the specific issue being reported.
Answered by: Tier 1 Tech Support
Date published: 2025-03-10

Does this product incorporate Russian origin iron or steel?

Asked by: Anonymous
As of this date, Cablofil does not use, source, or incorporate Russian Iron or Steel in any of our tray or accessories.
Answered by: Cablofil Tech Support
Date published: 2025-03-05

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Justin
Date published: 2025-01-03

can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?

Asked by: Steven Schmelz
Hello, It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Answered by: Justin
Date published: 2024-11-04

Are these occupancy sensors exterior rated? If not, what occupancy sensors are?

Asked by: Enrica Cotellessa
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Answered by: Tier 1 Tech Support
Date published: 2024-10-24

Will this plug work with the 3769 Corrosion-Resistant Receptacle?

Asked by: Ryan
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165: Part #: CS8169 - 3 phase 480V California Standard Receptacle
Answered by: Justin
Date published: 2024-06-28

Has this item been discontinued?

Asked by: David
Hello David, I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Answered by: Justin
Date published: 2024-08-22

I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.

Asked by: Serge St Pierre
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF. If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Answered by: Justin
Date published: 2024-03-28
  • y_2025, m_4, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_23
  • loc_en_US, sid_60900344, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT