
Infinium Quantum M8 Cassette - 8 Fiber - LC Quad to MPOF - OM4 - Universal Polarity
LM8-LC08H-1C1UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD Rack Mount Fiber Enclosure
with LM8 Drawer Face.
Category Performance Rating
Infinium Core
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Multimode OM5
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports base-8 applications: Increases efficiency and reduction in infrastructure in the data center, Base-8 connectivity reduces the cost of converting Base-12 fibers to Base-8 transceivers by using multiple connection devices
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
- Polarization: Universal
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium core & Ultra fiber
Specifications
General Info
Color | Aqua | ||
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875032267 |
Dimensions
Product Depth US | 4.27 in | ||
Product Height US | 0.63 in | ||
Product Width US | 2.39 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Compatibility | Infinium | ||
Fiber Optic Cable Type | OM4 | ||
Number of Ports | 8 | ||
Performance Level/Tier | Infinium Core | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Multimode |
Resources
Cutsheet
Supporting Document
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1