
Infinium Ultra M4 Splice Cassette, 24 Single Fiber, LC Quad, OM4
M4LCQ24-50ES3A1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 Splice Cassettes enable industry leading performance, fast field termination, and provide cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4/OM5) Fiber, Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Category Performance Rating
Infinium Ultra
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multi-Mode Single Fiber Splice Cassette
- Multi-Mode Single Fiber Splice Cassette
- Multimode OM5
- Multimode OM5 Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
Number of Ports
24
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Do all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Compact: These Splice cassettes provide a very compact splicing solution
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the? enclosure panel
- Flexible Install: Mount from the front or rear of an enclosure or panel
- Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager
Specifications
General Info
Color | Aqua | ||
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | 5-Year | ||
UPC Number | 662875027126 |
Dimensions
Product Depth US | 4.77 in | ||
Product Height US | 1.14 in | ||
Product Width US | 3.45 in |
Technical Information
Compatibility | Infinium, M4 | ||
Fiber Optic Cable Type | OM4 | ||
Number of Ports | 24 | ||
Performance Level/Tier | Infinium Ultra | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Multimode |
Resources
Cutsheet
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?
Bazaarvoice SAP Hybris Integration Version 2.8.1