
MOMENTUM 2 CASSETTE- 50 MICRON MULTIMODE FIBER- 1U- 24 FIBERS- LC QUAD CONNECTORS
M2LCQ24-50E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Momentum 2 modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you're ready to go. Factory-terminated and tested cassettes guarantee field performance.
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
- Polarity: Method A
- Fiber Type: Supports Multimode Ultra performance fiber
- Factory-terminated and tested cassettes guarantee field performance.
Specifications
General Info
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875606871 |
Dimensions
Product Depth US | 4.77 in | ||
Product Height US | 1.03 in | ||
Product Width US | 5.13 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
CAD Drawings
BIM Models
Product Environmental Profile
Product Image
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1