CORE acclAIM Trunk, Plenum, 96 Fiber, OM4, AIM-AIM, 100FT
CAMAMC630JEMMY100F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture. Replacing cassette-based solutions with direct connections, providing one-to-one cassette functionality, design, and administration⎼without the cassette, eliminating extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of duplex VSFF patch cord connectors by means of a ““conversion adapter," or by mating two acclAIM connectors togehter when breakout is not required. This SIngle-Mode 96 Fiber pre-terminated trunk assembly can work within nearly any fiber base architecture, with up to 47% faster install. acclAIM allows you to reimagine network infrastructure.
Fiber Type
OM4
- Multimode OM5
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
| Color | Aqua | ||
| Type | Fiber Cable | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year |
Dimensions
| Cable Length | 100 ft | ||
| Product Length US | 100.0 FT | ||
| Product Weight US | 10.1 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 12 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | acclAIM | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fanout Cables | 12 | ||
| Number of Fibers | 96 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTFB90100/300BL | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2915FO | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1830FI | Pass and Seymour
30A NEMA L1830 Flanged Inlet

