![Image showing the Infinium acclAIM CAMAMC63S5EMM1100F fiber truck](https://cdn2.webdamdb.com/1280_6mDUHlD6JH2012uZ.png?1650285129)
Infinium acclAIM Fiber Trunk Assembly, Plenum, MM OM4, 8 Fiber polarity C, 90 Meter
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture, replacing cassette-based solutions with direct connections, which eliminates extra components, and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of twin-fiber patch cord connectors by means of a “conversion adapter”
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Design Smarter – Longer Lifecycle: Simplicity of design combined with application-defined on-site polarity adjustment, fewer components, and near-lossless performance enables acclAIM to provide a multi-generational lifecycle with a single installation of a sustainable building asset for decades to come
- Ultra-High Density Plus (UHD+): Make the most of each rack unit (RU) with UHD+ offering up to 192 fibers per RU (33% more than High Density)
- Simplify Connectivity: No gender considerations – no pins, just direct connections; Direct-Mating Breakout – acclAIM connectors mate directly to an array of 2-fiber MDC duplex patch cords; Application-Defined Polarity – polarity can be adapted to nearly any link configuration; preplanned, on-site, or on the fly with no options to determine when ordering or designing; Improved accessibility – with the increased density of each connector and a smaller footprint enabled by acclAIM, there is more room to work on each panel
- Reduce Labor – Lower Cost: 40% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Approaching Infinite Scalability: Based on the simplified design, unparalleled performance, and architecture flexibility, Infinium acclAIM has an almost limitless migration path
- Go Live Faster
- Typical Total Channel Connection Loss: MM .45 dB, SM .40 dB
Specifications
Product Line | Ortronics | ||
Color | Aqua | ||
Country Of Origin | United States | ||
Type | Fiber Cable |
Product Length US | 90.0 m |
Fiber Optic Cable Type | OM4 | ||
Compatibility | Infinium acclAIM | ||
Jacket Application | Plenum Rated | ||
Number of Ports | 8 | ||
Cable Type | Fiber Optic | ||
Jacket Rating | FT6 Rated, OFNP Rated | ||
Boot Color | Black | ||
Connector Type | Infinium acclAIM | ||
Wavelength | 1300 nm, 850 nm | ||
Fiber Size | C |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1