text.skipToContent text.skipToNavigation

Infinium acclAIM Fiber Trunk Assembly, Plenum, SM OS2, 8 Fiber polarity C, 9 Meter

CAMAMC37S5JMM1009M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

acclAIM has redefined fiber architecture, replacing cassette-based solutions with direct connections, which eliminates extra components, and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of twin-fiber patch cord connectors by means of a “conversion adapter”

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
  • Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
  • Ultra-High Density Plus (UHD+): Make the most of each rack unit (RU) with UHD+ offering up to 192 fibers per RU (33% more than High Density)
  • Simplify Connectivity: No gender or pin issues—just direct connections. Direct-Mating Breakout allows acclAIM connectors to mate with 2-fiber MDC duplex patch cords. Polarity adapts to any link setup, whether preplanned, on-site, or adjusted on the fly.
  • Reduce Labor – Lower Cost: 40% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
  • Approaching Infinite Scalability: Based on the simplified design, unparalleled performance, and architecture flexibility, Infinium acclAIM has an almost limitless migration path
  • Go Live Faster
  • Typical Total Channel Connection Loss: MM .45 dB, SM .40 dB

Specifications

General Info
Color Yellow
Type Fiber Cable
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Construction Micro Array
Boot Color Black
Warranty Type 5-Year
Dimensions
Product Length US 9.0 m
Technical Information
Cable Diameter 3 mm
Bend Radius 90 mm
Connector Type Infinium acclAIM
Cable Type Fiber Optic
Compatibility Infinium acclAIM
Durability Max IL of 0.3 dB at 200 cycles per TIA-568.3-E
Fiber Optic Cable Type Single-Mode
Fiber Size C
Number of Fibers 8
Jacket Rating FT6 Rated, OFNP Rated
Jacket Application Plenum Rated
Number of Ports 8
Return Loss 55 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;