

Infinium Core, LC Uniboot to MDC, Single-Mode, Duplex, Plenum, 2 Foot
L1-802JA2JYB0002F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Core, LC Uniboot to MDC, Single-Mode, Duplex, Plenum, 2 Foot
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Improved Density: The MDCs connector design has a dramatically reduced ferrule pitch from duplex LC connectors, allowing for up to 3 times greater density than LC.
- Simple installation/removal: The push-pull release boot offers 1.5 inches of finger space for easy removal, cutting removal times by 60%. The single connector with duplex ferrules simplifies installation, reducing insertion times by over 40%.
- Quick Polarity Swap: Simply pull the boot away from the connector down the cord jacketing, rotate the boot 180 degrees and slide it back into place. No tools or exposed fibers, just quick and easy polarity swaps
- Compatible with Infinium acclAIM: MDC Patch Cords work with this leading pre-terminated fiber solution, allowing Direct Mating Breakout and eliminating pin or polarity issues, while offering the lowest optical loss from pre-terminated fibers.
Specifications
General Info
Type | Fiber Patch Cord | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Product Length US | 2.0 FT |
Technical Information
Jacket Rating | FT6 Rated, OFNP Rated | ||
Jacket Application | Plenum Rated | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Customer Drawing No.
Submittal Sheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1