
Infinium Ultra LC to SC Duplex Patch Cord, 2mm, OS2 Yellow, Plenum , 10 FT
L3-0102B2JYD1010F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Yellow | ||
Type | Fiber Patch Cord | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Product Length US | 10.0 FT |
Technical Information
Fiber Optic Cable Type | OS2 | ||
Jacket Rating | FT6 Rated, OFNP Rated | ||
Jacket Application | Plenum Rated | ||
Performance Level/Tier | Infinium Ultra | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1