





Q-Series acclAIM, Fiber Conversion Adapter Panels, 24 Fiber, Blue
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture, replacing cassette-based solutions with direct connections, which eliminates extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle.
The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of twin-fiber patch cord connectors by means of a “conversion adapter”.
- Multimode OM5
- OM3/4
- OS2
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Approaching Infinite Scalability: Based on the simplified design, unparalleled performance, and flexibility of architecture, Infinium acclAIM has an almost limitless migration path
- Media Interface: 10GBASE, 25GBASE, 40GBASE, 100GBASE, 400GBASE & Beyond
- Sustainable Migration: Due to the vast migration capability acclAIM enables sustainability through fewer components and drastically longer life cycles making the acclAIM network infrastructure solution a sustainable building asset for decades to come
- Application Defined Polarity: Polarity can be adapted to nearly any link configuration; preplanned, on site, or on the fly - No option to determine when ordering or designing
- Direct Mating Breakout: acclAIM connectors mate directly to an array of twin fiber patch cords - Simplify Connectivity
- No Gender Considerations: No pins, just direct connections
- Go Live Faster: Easy to stock and short lead times for conversion adapters enable rapid or emergency deployment
- Near Lossless: Insertion loss near zero
- Flexible Density: Flex between Beyond-Ultra-High Density UHD+ and high Density HD
Specifications
Type | Adapter Panel | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875037866 |
Product Depth US | 1.05 in | ||
Product Height US | 1.19 in | ||
Product Width US | 5.12 in |
Resources
Cutsheet
CAD Drawings
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1