Discontinued - Dell 470-ABQD Compatible Direct Attach Cable
470-ABQD-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
2m Dell 470-ABQD Compatible 40GBase-DAC QSFP+ to QSFP+ (Passive Twinax Copper, PVC) Direct Attach Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875084082 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Direct Attach Cable |
Technical Information
Fiber Optic Cable Type | Passive Twinax | ||
Form Factor | QSFP+ |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1