text.skipToContent text.skipToNavigation

Discontinued - Alcatel-Lucent 3HE00029AA-120-A Compatible 1000Base-ZX SFP Transceiver (SMF, 1550nm, 120km, LC Duplex, DDM, I-Temp)

3HE00029AA-120-A-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Juniper EX-SFP-10GE-LR20 Compatible 10GBase-LR20 SFP+ Transceiver (SMF, 1310nm, 20km, Duplex LC, DDM, I-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Type Transceiver
Product Line Ortronics
Country Of Origin China
Warranty Type Lifetime
UPC Number 662875074236
Dimensions
Product Depth US 56.65 mm
Product Height US 8.5 mm
Product Width US 13.4 mm
Technical Information
Max Distance Support 120 km
Connector Type LC Duplex
Fiber Optic Cable Type Single-Mode
Form Factor SFP
Operating Temperature Max 85 °C
Operating Temperature Min -40 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;