Cisco DS-SFP-FC8G-LW Compatible 10GBase-LR SFP+ Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
DS-SFP-FC8G-LW-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco DS-SFP-FC8G-LW Compatible 10GBase-LR SFP+ Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | SFF-8472;SFF-8431;IEEE 802.3ae | ||
| OEM Manufacturer | Cisco |
Dimensions
| Product Depth US | 58.4 mm | ||
| Product Height US | 12.6 mm | ||
| Product Width US | 13.9 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 10 km | ||
| Connector Type | LC | ||
| Data Transfer Rate | 11.1 Gbps | ||
| TX Power Max | -0.5 dBm | ||
| TX Power Min | -6 dBm | ||
| Fiber Optic Cable Type | Single-Mode | ||
| Transceiver Type | DFB | ||
| RX Sensitivity | -14.4 dBm | ||
| Form Factor | SFP+ | ||
| Media Type | Fiber | ||
| Operating Temperature | -40°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -40 °C | ||
| Protocol | CPRI, eCPRI, Ethernet, Fibre Channel, OTN, SDH, SONET | ||
| Wavelength | 1310 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IPJ5E | Ortronics
IP67 Rated CAT5E UTP Jack Assembly, with Gasket and Seal Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PlugTail® Specification Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Brown
PT2097 | Pass and Seymour
PlugTail® Spec-Grade 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRT10-12 | Ortronics
Telco Style Tubular Runway,18",Dove Gray, 9' 8.50"
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB350W-L7 | Wattstopper
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPBP75 | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPDRED | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$75.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2347-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS60/100WH | Cablofil
2 inch high by 4 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system White painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCGYTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CV4047-2BBFF | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3625BEV1 | On-Q
This Cat 6 cable supports network connection speeds up to 10 Gigabits.
$31.51
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VIP-SFP-10GE-LR-A | Approved Networks
Cisco VIP-SFP+-10GE-LR Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6A25GYV1 |
This Cat 6a patch cable fully supports 10 Gigabit Ethernet speeds up to 100 Meters.
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAFN4S16AW4 | adorne Collection
Upgrade your fan's speed control, with four speed settings and a sleek on/off switch.
$58.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3452WHV1 | On-Q
RJ45 Cat 6 Coupler Keystone Insert
$12.60
