text.skipToContent text.skipToNavigation

Discontinued - Citrix 3013936-E2 Compatible 40GBase-SR4 QSFP+ Transceiver (MMF, 850nm, 150m, MPO/MTP, DDM, C-Temp)

3013936-E2-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Citrix 3013936-E2 Compatible 40GBase-SR4 QSFP+ Transceiver (MMF, 850nm, 150m, MPO/MTP, DDM, C-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Product Line Ortronics
UPC Number 662875065272
Country Of Origin China
Warranty Type Lifetime
Type Transceiver
Dimensions
Product Width US 18.35 mm
Product Depth US 70.9 mm
Product Height US 8.5 mm
Technical Information
Fiber Optic Cable Type Multimode
Operating Temperature Min 0 °C
Operating Temperature Max 70 °C
Connector Type MPO
Wavelength 850 nm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;