Dell 407-BBEF Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
407-BBEF-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dell 407-BBEF Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | SFF-8472;IEEE 802.3ae | ||
| OEM Manufacturer | Dell |
Dimensions
| Product Depth US | 58.4 mm | ||
| Product Height US | 13.9 mm | ||
| Product Width US | 13.9 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 300 m | ||
| Connector Type | LC | ||
| Data Transfer Rate | 11.1 Gbps | ||
| TX Power Max | -0.5 dBm | ||
| TX Power Min | -6 dBm | ||
| Fiber Optic Cable Type | Multimode | ||
| Transceiver Type | VCSEL | ||
| RX Sensitivity | -10 dBm | ||
| Form Factor | SFP+ | ||
| Media Type | Fiber | ||
| Operating Temperature | -40°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -40 °C | ||
| Protocol | Ethernet, Fibre Channel, OTN, SDH, SONET | ||
| Wavelength | 850 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC630NJMMY100F | Ortronics
100Ft, acclAIM, 144F, OS2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM3-ST | Wiremold
Select a trim plate that complements your decor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20724-W | Ortronics
Mighty Mo 20 channel racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-5A-ET12-0636 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL23WH | radiant Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$44.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2PCRAA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HM4 | adorne Collection
Stylish and precise light level control.
$45.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL20GB606TR | Wiremold
Bring power right where its needed with multioutlet USB charging.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-30HB24-36 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5A-90SP-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1430R | Pass and Seymour
30A NEMA L1430 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FD13 | Pass and Seymour
Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.
