The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Splicing | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388200449 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 4.875 in | ||
| Product Volume US | 0.028 cu ft | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 1.158 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1430R | Pass and Seymour
30A NEMA L1430 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FD13 | Pass and Seymour
Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-5A-ET24-0624 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP10CCV2 | radiant Collection
Plug-in option for controlling table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS150/500BL | Cablofil
6 inch high by 20 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system Black finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FT100EDUOR | Cablofil
Cablofil steel trough trays provide the strength and security required when then need to limit cable access is of primary importance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS40FRBR | Pass and Seymour
Series 16 Panel Mounts

